??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 36-525 - Grenouillère à crochet miniature - Inox
Nomenclature
Emile Maurin 36-525-55
REF
Référence
36-525-55
POS
Position
F1
550 N
D1
2 mm
D2
3.5 mm
H1
12 mm
H2
11 mm
H3
9 mm
L1
52 mm
L2
34 mm
L3
29 mm
L4
4 mm
L5
4 mm
L6
18 mm
L7
13 mm
L8
21 mm
L9
41 mm
L10
33 mm
L11
15 mm
L12
36 mm
L13
28 mm
L14
23 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.