??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-033 - Charnière à friction réglable aluminium - Goujon - Anodisé noir
Nomenclature
Emile Maurin 37-033-65
REF
Référence
37-033-65
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
L1
65 mm
L2
55 mm
L3
38 mm
L4
48 mm
H1
9.5 mm
H2
4.5 mm
H3
2 mm
H4
15.5 mm
D1
13 mm
D4
M6
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in