??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-183 - Charnière aluminium
Nomenclature
Emile Maurin 37-1830-100
REF
Référence
ROT
Rotation
°
FINITION
L1
100 mm
L2
82.5 mm
L3
37.0 mm
L4
56.5 mm
H1
5.5 mm
H2
12.5 mm
H3
3 mm
D1
24 mm
D2
6.2 mm
D3
10.2 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.