??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-190 - Charnière aluminium pour salle blanche
Nomenclature
Emile Maurin 37-1900-65
REF
Référence
ROT
Rotation
°
L1
mm
L2
60 mm
L3
40 mm
L4
40 mm
H1
3.5 mm
H2
8 mm
D1
5 mm
D2
5.5 mm
D3
14 mm
NBC
Nb charnons
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...