??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-260 - Charnière ajustable technopolymère
Nomenclature
Emile Maurin 37-260-75
REF
Référence
37-260-75
ROT
Rotation
°
L1
75 mm
L2
42 mm
L3
60 mm
L4
34 mm
L5
29.5 mm
D1
8 mm
D2
6.5 mm
D3
12.5 mm
H1
16 mm
H2
9.5 mm
H3
8 mm
F1
max.
2700 N
F2
max.
1800 N
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...