??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-300 - Charnière déboitable - Acier
Nomenclature
Emile Maurin 37-300-17
REF
Référence
MAT
Matière
acier
PIV
Pivotant
°
H1
mm
H2
mm
H3
126 mm
H4
100.3 mm
H5
80.4 mm
H6
±0.2
116 mm
H7
1.5 mm
H8
79.8 mm
H9
±0.2
48 mm
H10
15.9 mm
H11
10 mm
H12
5.8 mm
H13
1.5 mm
H14
±0.2
34 mm
H15
mm
H16
min
mm
D1
5.4 mm
D2
5.4 mm
D3
6.4 mm
L1
19 mm
L2
12 mm
L3
5.2 mm
L4
29 mm
L5
5.2 mm
L6
±0.1
29 mm
L7
±0.1
10 mm
R1
max.
mm
R2
4.7 mm
ALPHA1
max.
°
F1
acier;inox
500 N
F2
300 N
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...