??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-44 - Charnière à couple constant faible
Nomenclature
Emile Maurin 37-445-40
REF
Référence
VERSION
CHARNIERE
L1
15 mm
L2
9 mm
L3
7.8 mm
L4
3 mm
L5
7 mm
L6
2 mm
D1
5.1 mm
D2
3.05 mm
H1
31.7 mm
H2
15 mm
H3
9 mm
H4
8 mm
H5
8 mm
COUPLE
Nm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in