??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-793 - Plaques de montage - Angle
Nomenclature
Emile Maurin 37-793-101
REF
Référence
37-793-101
VERSION
Angle
L1
101 mm
L2
75 mm
L4
43.5 mm
L5
43.5 mm
L6
45 mm
H1
3.5 mm
H2
10 mm
H3
26 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in