??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-175 - Sauterelle poussée à poignée de sécurité à embase horizontale anti-reflets
Nomenclature
Emile Maurin 26-175-20
REF
Référence
26-175-20
ALPHA
°
VAL
Valeur alpha
°
POS
Position embout
mm
Enter value for POS
Position embout
mm
cm
inch
ft
D1
5.5 mm
H1
130 mm
H3
12 mm
H4
Course
mm
Enter value for H4
Course
mm
cm
inch
ft
L1
6 mm
L2
52 mm
L3
78 mm
L4
20.0 mm
L5
26 mm
L6
11 mm
L7
6.0 mm
L8
23 - 31 mm
L9
32 mm
L10
43 mm
L11
88 mm
F1
1.0 kN
F2
1.2 kN
VIS
M6x35
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...