??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-219 - Sauterelle verticale inox à embase latérale
Nomenclature
Emile Maurin 26-219-24
REF
Référence
COULEUR
ANGLE
°
D
6.1 mm
H1
166 mm
H2
60 mm
H3
12 mm
H4
20 mm
H5
6 mm
H6
32 mm
H7MIN
8.0 mm
H7MAX
16.0 mm
L1
6 mm
L2
40 mm
L3
76 mm
L4
25.5 mm
L5
mm
Enter value for L5
mm
cm
inch
ft
L6
6 mm
L7
37 mm
L8
5 mm
L9
24 mm
F1
1.0 kN
F2
1.2 kN
VIS
M 6x35 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.