??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ENS
Description
BRSA - Recirculating ball guide bush for ejector set
Bill of material
BRSA1835
CODE
Code
D1
mm
L
mm
D2
mm
D3
mm
K
6 mm
X
mm
WEIGHT
Weight
kg
MAT
Material
Bush: 1.7131 60÷ 62 HRC + Brass; Ball: 1.3505 62÷67 HRC
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...