??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000280 - Ceiling bracket for cable support system
Bill of material
MC000280_1(60_10_50_3_40_-_-_-_0_0_0_0_0_0_0_0_-_0)
ETIMCLASS
ETIM class
EC000896
ETIMMC
ETIM modeling class
MC000280
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Ceiling bracket for cable support system ;
EF000010
Model
Ceiling bracket
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF000551
Diameter
mm
EF003563
Thread size (metric)
EF002918
Load bearing capacity
N
EF001076
Hinging
EF000996
Adjustable
EF006397
Wide span model
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000116
RAL-number
EF000007
Colour
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in