??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000286 - Ceiling profile for cable support system
Bill of material
MC000286_1120_80_40_400_50_50_50_50_75_1_1_120_60_30_-_0_0_0_0_0_0_-_-)
ETIMCLASS
ETIM class
EC000082
ETIMMC
ETIM modeling class
MC000286
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Ceiling profile for cable support system ;
EF000010
Model
C-profile
EF026087
Height mounting plate (H)
mm
Enter value for EF026087
Height mounting plate (H)
mm
cm
inch
ft
EF024851
Centre distance of mounting holes (H1)
mm
Enter value for EF024851
Centre distance of mounting holes (H1)
mm
cm
inch
ft
EF006159
Profile height (H2)
mm
Enter value for EF006159
Profile height (H2)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
EF011443
Material thickness 1 (s1)
mm
Enter value for EF011443
Material thickness 1 (s1)
mm
cm
inch
ft
EF011444
Material thickness 2 (s2)
mm
Enter value for EF011444
Material thickness 2 (s2)
mm
cm
inch
ft
EF021742
Width mounting plate (W)
mm
Enter value for EF021742
Width mounting plate (W)
mm
cm
inch
ft
EF006158
Profile width (W1)
mm
Enter value for EF006158
Profile width (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF002918
Load bearing capacity
kN
EF007806
Suitable for circuit integrity
EF002169
Material
EF006388
Stainless steel, pickled
EF001257
Material quality
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF000167
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...