??
Catalog navigation
CAD模型選擇
可提供的產品: 16
HELP_VARIABLE
Company
EXMAR
Description
EDKJ-90° - Nipples with 74° JIC taper, 90° elbow
Bill of material
EDKJ-UNF3/4 DN12-90° 728.1085.414
TYPE
Type
MATNR
Mat.-Nr.
D2
Diameter
mm
D3
Diameter
mm
UNF
Thread
UN
Thread
L1
Length
mm
L2
Length
mm
L3
Length
mm
SW1
Width across flats
mm
KG
g/Pcs
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...