??
Catalog navigation
CAD模型选择
可提供的产品: 11
HELP_VARIABLE
Company
EXMAR
Description
EDKOS-90° - Tapered nipples, 90° elbow, for fittings with 24° taper
Bill of material
EDKOS-12S DN10-90° 728.3955.312
TYPE
Type
MATNR
Mat.-Nr.
SERIE
Serie
S
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
M
Thread
L1
Length
mm
L2
Length
mm
L3
Length
mm
SW1
Width across flats
mm
KG
g/Pcs
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...