??
Catalog navigation
CAD model selection
Selectable products: 74
HELP_VARIABLE
Company
Fabory
Description
DIN 2097 - Zylindrische Schraubenfedern aus runden Drähten
Bill of material
Druckfeder DIN 2097 A 1
CNSORDERNO
Article Number
NENNID
Short description
D
Diameter
BRAND
Brand
Fabory
STANDARD
Standard
DIN 2097
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Spring steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161901
ETIM
EC000167
VARIANT
Variant
0
PACKAGING
Packaging Unit
0 PCS
FABNETWEIGHT
Nett weight (pc/kg)
FAB_NENN
INTERNAL_NENN
FAB_GEO
INTERNAL_GEO
FAB_ARTICLENUMBER
Article Number
L0
Length relaxed
mm
LH
Inner eye length
DA
Outer diameter
N
Number of windings including 2 endings
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...