??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Fabory
Description
DIN 388-1 C - Handwheels from plastic with waves
Bill of material
Handwheel DIN 388-1 C 63
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 388-1C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Plastic
GRADE
Grade
Fenolformaldehyde (bakelite)
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
Black
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
3926300000
ECLASS
eClass
23-01-03-01
UNSPSC
31162801
ETIM
EC011676
URL
https://www.fabory.com/en-GB/p/56901060063
PACKAGING
Packaging Unit
PCS
A
mm
D2
mm
D3
mm
D4
mm
L1
mm
L2
mm
S
H11
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...