??
Catalog navigation
CAD model selection
Selectable products: 166
HELP_VARIABLE
Company
Fabory
Description
DIN 5401 - Roller bearings, balls for roller bearings
Bill of material
Ball DIN 5401 11.112
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?5401
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO3290
ADDITIONALINFO
Additional information
packed per piece
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
84829190
ECLASS
eClass
23-05-91-01
UNSPSC
27111900
ETIM
EC010448
URL
https://www.fabory.com/en-GB/p/66920011112
PACKAGING
Packaging Unit
1 PCS
DW
Diameter
mm
DWIN
Diameter
Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...