??
Catalog navigation
CAD模型选择
可提供的产品: 40
HELP_VARIABLE
Company
Fabory
Description
DIN 787 - Screws for T-slots
Bill of material
Screw DIN 787 M16x16x80
CNSORDERNO
Article Number
NENNID
Short description
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 787
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO299,BS2485,NFE21-301
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-90�
UNSPSC
31161611
ETIM
EC002354
URL
https://www.fabory.com/en-GB/p/16202176080
PACKAGING
Packaging Unit
PCS
DK
Thread core diameter
mm
P
Threaded pitch
mm
A
Shank diameter
mm
B
Thread length
mm
D2
Base diameter
mm
E1
Base width
mm
F
Chamfer
mm
H1
Base height
mm
H2
Height side face
mm
K
Base height
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...