??
Catalog navigation
CAD model selection
Selectable products: 110
HELP_VARIABLE
Company
Fabory
Description
ISO 14579 - Hexalobular socket head cap screws
Bill of material
Hexalobular socket cheese head screw ISO 14579 M5x10
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Length
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14579
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket cap screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURE
Driving feature
Hexalobular
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51052050010
PACKAGING
Packaging Unit
PCS
D3
Core diameter
mm
P
Pitch of bolt
mm
B
Thread length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
DK
Head diameter max.
mm
DA
Diameter contact surface max.
mm
DS
Shaft diameter max.
mm
LF
Distance max.
mm
K
Head height max.
mm
R
Clear stitch radius min.
mm
V
Distance max.
mm
DW
Diameter min.
mm
W
Residual head height min.
mm
NR
Hexalobular socket
A
Torx outer diameter
mm
T
Torx-depth max.
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...