??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Fabory
Description
DIN ≈313 (1956) - Wing nuts, rounded wings
Bill of material
Wing nut DIN ≈313 (1956) Withworth Gewinde 3/8
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
Inch
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈313 (1956)
THREAD
Thread
British Standard Whitworth
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Wing nut
BASICMATERIAL
Basic material
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Wing
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-10 
UNSPSC
31161717
ETIM
EC002347
URL
https://www.fabory.com/en-GB/p/16280096001
PACKAGING
Packaging Unit
PCS
E
Breite
mm
H
Overall height max.
mm
M
Height centre part max.
mm
T
Threads per inch
TC
Thread core diameter
mm
DB
Diameter of the bearing face max.
mm
DTM
Diameter top max.
mm
WM
Width above wing max.
mm
TB
Thickness blade up max.
mm
TW
Thickness wing bottom max.
mm
OH
Overall height max.
mm
CH
Height centre part max.
mm
R1
Wing radius ~
mm
R3
Transition radius to wing ~
mm
R4
Transition centre wing ~
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...