??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Fabory
Description
DIN 6334 - Hexagon extension nuts
Bill of material
Hexagon nut DIN 6334 M16
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6334
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon connection nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-08-08
UNSPSC
31161727
ETIM
EC002360
URL
https://www.fabory.com/en-GB/p/11400160001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
M
Overall height
mm
S
Width across flats
mm
E
Width across corners
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...