??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Fabory
Description
ASME B18.21.1 HCHSLW - High-Collar Helical Spring-Lock Washer
Bill of material
ASME B18.21.1 HCHSLW 1/2
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal Size
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.21.1
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
High collar
TYPE
Type
Helical spring lock washer
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-09-90-90
UNSPSC
31161811
ETIM
URL
https://www.fabory.com/en-GB/p/U37200.050.0001
PACKAGING
Packaging unit
PCS
A
Diameter Inside
Inch
B
Diameter Outside
Inch
T
Thickness
Inch
W
Minimum Section Width
Inch
BW
Minimum Bearing Width
Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...