??
Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
Fabory
Description
DIN ≈127 B - Spring lock washers, form B
Bill of material
Federring DIN 127 V2 B 33
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈127 B
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Helical spring lock washer
TYPE
Type
Helical spring lock washer
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
BS≈4464 B;NEN≈1197 B;NF≈E25-515
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01 
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/51450330001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter of bearing area max.
DW
Diameter of the bearing face max.
H
Height
H1
Height max.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...