??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Fabory
Description
DIN ≈472 - Retaining rings for bores
Bill of material
Sicherungsring DIN 472 V2 37x1.5
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈472
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Internal - retaining ring
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
BS3673-4;NFE22-165
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002383
URL
https://www.fabory.com/en-GB/p/51437037001
PACKAGING
Packaging Unit
PCS
S
Thickness
D3
Diameter / drilling flute
A
Distance max.
B
Web thickness ~
D5
Hole diameter min.
D2
Drilling slot outer diameter
M
Groove width H13
T
Slot depth
N
Distance groove / edge
D4
Installation space diameter
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...