??
Catalog navigation
CAD model selection
Selectable products: 140
HELP_VARIABLE
Company
Fabory
Description
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Bill of material
Washer ISO 7090 20
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7090
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
With chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01�
UNSPSC
31161800
ETIM
URL
https://www.fabory.com/en-GB/p/38184200001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter min.
mm
DW
Outer diameter max.
mm
H
Nominal thickness
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...