??
Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Fabory
Description
DIN 7516 AE-H - Thread cutting screws recessed head, form AE
Bill of material
Thread cutting screw DIN 7516 AE M5x20-H
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7516 AE-H
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Raised cheese head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73181491
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000891
URL
https://www.fabory.com/en-GB/p/27100050020
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
A
Distance from the last full form thread to the bearing face
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
RF
Radius of the raised portion of a head
mm
MH
Wing diameter of cross recesses Form H
mm
EH
Penetration depth form H
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...