??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Fabory
Description
DIN 7971 F - Slotted pan head tapping screws, form F
Bill of material
Tapping screw DIN 7971 F 2.2x6.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7971 F
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Flat point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Nickel plated
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1481 F,BS4174,NFE25-663 F
ADDITIONALINFO
Additional information
without point
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26100022006
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
DK
Head diameter
mm
K
Head height max.
mm
A
Distance from the last full form thread to the bearing face max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
RF
Head-Radius ~
mm
T
Depth of the driving feature max.
mm
Y
Help dimensions max.
mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...