??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fabory
Description
DIN 7996 H - Cross recessed half round head wood screws, form H
Bill of material
Wood screw DIN 7996 4x25-H
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
4 mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7996 H
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2254,NFE25-603
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318129090
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/25710040025
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.800 mm
P
Threaded pitch
1.800 mm
B
Distance
mm
DK
Head diameter
8.000 mm
DS
Diameter of the unthreaded shank max.
4.0 mm
K
Head height
2.800 mm
R
Transition radius under head ~
3.200 mm
RF
Radius of the raised portion of a head ~
6.400 mm
MH
Wing diameter of cross recesses ~
4.100 mm
TH
Depth of the driving feature max.
2.120 mm
DA
Inner diameter of bearing area max.
5.000 mm
LOD
Level of detail
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...