您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Flachkopfschraube DIN 85 V2 M4x16
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_85_v2.prj},{NB=Flachkopfschraube DIN 85 V2 M4x16 56420.040.016(High)},{CNSORDERNO=56420.040.016},{D=4.00},{L=16.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=0.293},{D3=3.141},{P=0.700},{A=1.400},{B=14.600},{DK=8.000},{DA=4.700},{K=2.400},{N=1.200},{R=0.200},{RF=0.800},{T=1.000},{W=1.000},{X=1.750},{NENNID=M3X5},{BRAND=Fabory},{STANDARD=DIN ≈85},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Plastic},{GRADE=PA 6.6},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO≈1580;ASME≈B18.6.7M;BS≈4183;NEN≈1603;NF≈E25-128},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492863195},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161504},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
Fabory
Description
DIN ≈85 - Slotted pan head screws, Product grade A
Bill of material
Flachkopfschraube DIN 85 V2 M4x16
CNSORDERNO
Article Number
56420.040.016
56420.040.016
NENNID
Short description
M3X5
M3X5
D
Nominal thread diameter
4.00
4.00
mm
L
Nominal length
16.00
16.00
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈85
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Plastic
GRADE
Grade
PA 6.6
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00029
0.00029
kg
COMPARABLESTAN
Comparable standards
ISO≈1580;ASME≈B18.6.7M;BS≈4183;NEN≈1603;NF≈E25-128
ROHS
RoHs
Y
EANCODE
EAN code
8715492863195
8715492863195
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/56420040016
D3
Thread core diameter
3.141
3.141
mm
P
Threaded pitch
0.700
0.700
A
Distance from the last full form thread to the bearing face max.
1.400
1.400
B
Thread length min.
14.600
14.600
DK
Head diameter max.
8.000
8.000
DA
Bearing surface of the head max.
4.700
4.700
K
Head height max.
2.400
2.400
N
Width of slot
1.200
1.200
R
Transition radius under head min.
0.200
0.200
RF
min.
0.800
0.800
T
Depth of the driving feature min.
1.000
1.000
W
Residual head height min.
1.000
1.000
X
Length of the thread run-out max.
1.750
1.750
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...