??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
ECO Foot, ZN / SS
Bill of material
9E050ZV16100E
PARTNR
Part #
9E050ZV16100E
VER
Version
without anti-slip plate
BASE
Base
50
MXL
M x L
M16 x 100 mm
M
Thread
M16 mm
L
100 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
50 mm
F
23.8 mm
H
15.3 mm
H1
h
3.0 mm
K
10.0 mm
SW
24 mm
FMAX
Fmax
14200 N
WEIGHT
Weight
227.6 g
CTN
Customs Tariff Number
73269098
ID
ID #
140387
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061061332
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    FATH
    ECO Foot, ZN / ST
    FATH
    ECO Foot, SS / SS