??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Mobile Enamel Cube
Bill of material
02062780
PARTNR
Part #
02062780
PROFILE
Profile
I
B
780 mm
B1
700 mm
H
1943 mm
H1
1750 mm
WEIGHT
Weight
35.0 kg
CTN
Customs Tariff Number
96100000
ID
ID #
150777
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.