??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Festo
Description
HGDS-B - swivel/gripper unit
Bill of material
1187958 HGDS-PP-16-P-A-B
TNR
Part number
TYP
Type
POS
Position
ROT
Rotation angle
°
W
Gripper mounting position
°
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
D1
D2
M5
D3
9.000 mm
D4
D5
mm
D6
D7
mm
D8
mm
D9
mm
D10
9.000
D11
M5
EE
M5
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
mm
H13
mm
H14
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
T2
2.100 mm
T3
12.100 mm
T4
mm
T5
mm
T6
mm
T7
mm
T8
mm
T9
2.100 mm
T10
mm
T11
mm
SW1
mm
SW2
mm
CNSMASSEXACT
Weight
kg
GTIN
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Festo
    JMFH - Solenoid valve
    Festo
    HMBF - Basic kit
    Festo
    HMIXB_ASM - installation kit
    Festo
    HMAV - Adapter plate
    Festo
    BSD-HSP - cover kit
    Festo
    SMB - mounting
    Festo
    MEH - solenoid valve
    Festo
    MSN1W - solenoid coil
    Festo
    VBQF - Quick exhaust valve
    Festo
    VZBC - Ball valve with drive unit
    Festo
    GRA - One-way flow control valve
    Festo
    HE - shut-off valve
    Festo
    GRR - Roller lever valve
    Festo
    DHAS-MA - mounting bracket