??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
VABE-C13 - end plate
Bill of material
8141663 VABE-C13-100-F90-DU
TNR
Part number
8141663
TYP
Type
VABE-C13-100-F90-DU
LODLEVEL
LOD Level
B1
30.300 mm
B2
100.300 mm
H1
88.000 mm
CNSMASSEXACT
Weight
0.645 kg
GTIN
4052568580568
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...