您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
FLEXAspiral PE 10241602050
Flexa
Special conduits
Powered by
CAD模型選擇
{flexa/special_conduits/flexa_spirl_pe.prj},{NB=FLEXAspiral PE 10241602050},{AUS=black},{IDAD=9.0 x 12.0},{AP=12.0 - 50.0},{FI=9.0},{FA=12.0},{VERS1=4},{GEW=0.052},{VPE=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Flexa
Description
FLEXAspiral PE - Spiral binding
Bill of material
FLEXAspiral PE 10241602050
ART
FLEXA No.
10241602050
10241602050
AUS
Color
black
transparent
black
transparent
IDAD
IDxAD
9.0 x 12.0
9.0 x 12.0
mm
AP
Application min.-max.
12.0 - 50.0
12.0 - 50.0
mm
GEW
Weight
0.052
0.052
kg/m
VPE
Packing unit
50
50
m
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
BN 20403 - Cable ties (Panduit® Pan-Ty®), TEFZEL, blue
Bossard Catalog
31.10.2023
ROHRflex PA 12-F - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
Type EWX-PA-UL (high corrugation) - Cable protection conduit Murrflex
Murrplastik
30.11.2021
Type EW-PA-UL - Cable protection conduit Murrflex
Murrplastik
30.11.2021
FLEXAspiral PA 12 - Spiral binding
Flexa
01.03.2022
BN 20489 - Cable ties (Panduit® Pan-Ty®), polyamide 6.6, black
Bossard Catalog
31.10.2023
AIRflex-KUW-PU-AS - Protective plastic conduit, inside spiral of plastic sh...
Flexa
01.03.2022
AIRflex-KUW-PU-AS | BLACK - Protective plastic conduit, inside spiral of pl...
Flexa
22.08.2023
Type EWX-LS (high corrugation) - Cable protection conduit Murrflex
Murrplastik
30.11.2021
SPR-VA-PVC - Protective metal conduit, stainless steel, PVC sheathing
Flexa
01.03.2022
Type EW-PA-UL_S (narrow corrugation) - Cable protection conduit Murrflex
Murrplastik
30.11.2021
SPR-PVC - Protective metal conduit, galvanized steel PVC sheathing
Flexa
01.03.2022
FLEXAgraff-PU-AS - Protective metal conduit, galvanized steel Agraff profil...
Flexa
01.03.2022
AIRflex-KUW-PVC-AS - Protective plastic conduit, inside spiral of plastic s...
Flexa
01.03.2022
Show more