??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
GREEN BLOW AXIAL FILTER
Bill of material
200502
CODE
Code
200502
CLASS
A
Diameter
318 mm
B
Length
342 mm
C
Length
62 mm
D
Diameter
147 mm
E
Diameter
99 mm
F
Length
435 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...