您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPSPLIT 2ETSM-16B.50
FRÄNKISCHE INDUSTRIAL PIPES
FIPSPLIT
Powered by
CAD模型選擇
{fraenkische/fipsplit/2ets.prj},{NB=FIPSPLIT 2ETSM-16B.50},{PARTNR=2ETSM-16B.50},{NW=16},{P=M},{ID=16.0},{OD=21.5},{R=40},{PU=50},{WEIGHT=},{CTN=},{COL=B}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
2ETS - Divisible high temperature corrugated conduits
Bill of material
FIPSPLIT 2ETSM-16B.50
PARTNR
Part-No.
2ETSM-16B.50
2ETSM-16B.50
NW
Nominal width
16
16
mm
P
Profile
M
ID
Dimensions
16.0
16.0
mm
OD
Dimensions
21.5
21.5
mm
R
Static bending radius
40
40
mm
PU
Packing unit
50
50
m
WEIGHT
Weight
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
NEPA-M - Thread enlarger, hexagon, plastic, metric
FRÄNKISCHE INDUSTRIAL PIPES
11.01.2022
Show more