您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
AFU-5050W-4P-9
FREEBEAR corporation
Pneumatically Actuated Unit
Powered by
CAD模型選擇
{freebear/freebear_unit_1/afu_5050w_4p_asmtab.prj},{NB=AFU-5050W-4P-9U},{CNSORDERNO=AFU-5050W-4P-9},{POB=U},{MT=4 points fix},{VER=9},{L=537},{L1=500},{L2=501},{P=8xP50=400},{M=8.1},{RTA1=9.18},{RTA2=( 936.1 )},{RTA3=11.52},{RTA4=( 1174.7 )},{RTA5=13.77},{RTA6=( 1404.0 )},{RTA7=1.02},{RTA8=( 104.0 )},{RTA9=1.28},{RTA10=( 130.5 )},{RTA11=1.53},{RTA12=( 156.0 )},{PPATH=../freebear_unit_table/freebear_unit/afu_5050w_asmtpl.prj},{RTAX1=9.18(936.1)},{RTAX2=11.52(1174.7)},{RTAX3=13.77(1404.0)},{MTX=-4PF},{OAP03=6.89 (702.0)},{OAP04=9.18 (936.1)},{OAP05=11.52 (1,174.7)},{OAP06=13.77 (1,404.0)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
FREEBEAR corporation
Description
AFU-5050W-4P Series
Bill of material
AFU-5050W-4P-9
CNSORDERNO
Model
AFU-5050W-4P-9
AFU-5050W-4P-9
POB
Position of balls
Up
Down
Up
Down
L
537
537
mm
L1
500
500
mm
L2
501
501
mm
P
Ball Pitch, Number
8xP50=400
8xP50=400
mm
M
Weight
8.1
8.1
kg
OAP03
Operating air pressure 0.3MPa, Load capacity
6.89 (702.0)
6.89 (702.0)
kN (kgf)
OAP04
Operating air pressure 0.4MPa, Load capacity
9.18 (936.1)
9.18 (936.1)
kN (kgf)
OAP05
Operating air pressure 0.5MPa, Load capacity
11.52 (1,174.7)
11.52 (1,174.7)
kN (kgf)
OAP06
Operating air pressure 0.6MPa, Load capacity
13.77 (1,404.0)
13.77 (1,404.0)
kN (kgf)
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
HYC/HYDC - Hygienic Design Cylinder/ISO Standard Type
SMC Corporation
17.06.2024
CU/CDU - Free Mount Cylinder:Double Acting,Single Rod
SMC Corporation
17.06.2024
EPCO - electric cylinder
Festo
14.06.2024
CUJ/CDUJ - Mini Free Mount Cylinder
SMC Corporation
17.06.2024
AFU-5050W Series
FREEBEAR corporation
03.10.2023
Show more