??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF165 - Header
Bill of material
BF165-006-A-0320-0280-0127-L-G
OC
Order code
BF165-006-A-0320-0280-0127-L-G
NOC
Number of Contacts
CP
Contact Plating
C
Dimension C (1/100mm) (Post Length)
D
Dimension D (1/100mm) (Edge of Insulator to Pin End)
E
Dimension E (1/100mm)(Bottom of Insulator to Pin Centre)
IM
Insulator Material
L = LCP (Standard)
PO
Packing Options
A
2.00 mm
B
4.00 mm
WEB
Website link
https://gct.co/connector/BF165
REV
Revision
A1
REVDAT
Revision Date
28.9.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...