您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
01950
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/ls_1950_asmtab.prj},{NB=01950},{PN=01950},{S=SPST, 20 VA},{PMAX=750},{OT=-40°F to +300°F (-40°C to +149°C)},{MLSG=0.75},{FM=316 Stainless Steel},{SMM=316 Stainless Steel},{SN=LS-1950},{PPATH=ls_1950_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Gems Sensors
Description
Gems Sensors LS-1950 - Gems Sensors LS-1950
Bill of material
01950
PN
Part Number
01950
01950
S
Switch
SPST, 20 VA
SPST, 20 VA
PMAX
Pressure, PSI, Max.
750
OT
Operating Temperature
-40°F to +300°F (-40°C to +149°C)
-40°F to +300°F (-40°C to +149°C)
MLSG
Min. Liquid Sp. Gr.
0.75
FM
Float Material
316 Stainless Steel
SMM
Steam and Mounting
316 Stainless Steel
SN
Series Number
LS-1950
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Gems Sensors LS-3 - Gems Sensors LS-3
Gems Sensors
09.09.2019
Gems Sensors LS-1700 - Gems Sensors LS-1700
Gems Sensors
20.09.2019
A2 NPT - Cable glands for "Hazardous Areas"
Hummel
05.02.2020
Gems Sensors ELS-950M - Gems Sensors ELS-950M
Gems Sensors
04.10.2019
Show more