??
Catalog navigation
CAD模型選擇
可提供的產品: 9
HELP_VARIABLE
Company
Giroud
Description
Type 200 - Standards modules precision tables
Bill of material
Giroud Type 200 - 200.0.1 VN 0/ D
TYPE
Type
VER
Choice of vernier
BLC
Locking device
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ORI
Locking orientation
A
Width
200 mm
B
Length fixed part
mm
C
Length movable part
mm
E
Thickness
51 mm
L
Total length
mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...