您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
CNM.080.002.01
Gressel
C2.0
Powered by
CAD模型選擇
{gressel/c2_0/c2_0_asmtab.prj},{NB=CNM.080.002.01+without System Jaws_(00)},{TYP=C2.0 80},{DATENBLATT=Download PDF},{BACKE=0},{OPTION=0},{SPANNBEREICH=0},{BTYP=5},{GREDOC=},{A=80},{TYP1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Gressel
Description
C2.0 - Centric vice
Bill of material
CNM.080.002.01
BESTNR
Order No.
CNM.080.002.01
CNM.080.002.01
TYP
Typ
C2.0 80
C2.0 80
DATENBLATT
Katalog PDF
Download PDF
BACKE
Jaw Type
without System Jaws ✔
without System Jaws
without System Jaws
with Reversible grip Jaw 3mm
with Reversible grip Jaw 3mm
with Reversible grip Jaw width 40
with Reversible grip Jaw width 40
With Aluminium Jaws
With Aluminium Jaws
with Swivel- and Adapter plate
with Swivel- and Adapter plate
with reversible prismatic jaw
with reversible prismatic jaw
with reversible Prismatic Jaws grip 5 m
with reversible Prismatic Jaws grip 5 m
with Steel Jaw
with Steel Jaw
OPTION
Option
0°
0°
SPANNBEREICH
Position
mm
Enter value for SPANNBEREICH
Position
mm
cm
inch
ft
確定
BTYP
Body type
C2.0 80 L-130
C2.0 80 L-190
C2.0 80-IP-ITS 148
C2.0 80 L-130
C2.0 80 L-190
C2.0 80-IP-ITS 148
GREDOC
Nachrüstsatz gredoc (separat zu bestellen)
without
NGA.000.001.01
without
NGA.000.001.01
A
80
80
mm
A1
-
mm
B
-
mm
B1
-
mm
B2
-
mm
B3
-
mm
C
50
50
mm
D
-
mm
E
-
mm
F
81
81
mm
G
130
130
mm
H
-
mm
I
-
mm
L
max.
157
157
mm
GEW
Weight
3.0
3.0
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...