??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops ribbed on both sides
Bill of material
1586.060Stop
BESTNR
Ref. No.
1586.060
AUS
Finish
ribbed on both sides
D1
thread
M12
D2
12 mm
L1
44 mm
L2
22 mm
L3
2 mm
B1
44 mm
B2
24 mm
H1
21.4 mm
H2
13.4 mm
G
weight
390 g
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.