??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, modular, pneumatically operated
Bill of material
1990.104 Connecting Element
BESTNR
Ref. No.
1990.104
H
Holding force
10000 N
Z
centering accuracy
<0.01 mm
E
Release pressure
6 bar
G
Weight
3750 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.