??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
915M
Bill of material
915M-RB 100
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
AB
Mounting plate
85x85 mm
XY
Pitch of mounting hole
52x52 (62x62) mm
P
Diameter of mounting hole
8.8 mm
E
Offset
mm
RT
Radius of turning
mm
V
114 mm
K
8 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...