??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Hammer Caster
Description
425E-RN
Bill of material
425E-RN 85
CNSORDERNO
Order number
D
Diameter of wheel
mm
W
Width of wheel
27 mm
H
Width of boss
30 mm
D1
Diameter of Hole
8.2 mm
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...