??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
434M-KUB
Bill of material
434M-KUB 100
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
32 mm
H
Width of boss
37 mm
D1
Diameter of Hole
8.2 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...