??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
559P-NRB
Bill of material
559P-NRB 38
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
21 mm
H
Width of boss
24 mm
D1
Diameter of Hole
10.1 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...