??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 SHIELDED CAP_MA_9p_M3
Bill of material
HARTING 09670029055
MANUID
Product number of the Manufacturer
09670029055
PREVIEW
Preview
DESCSHORT
Short Description
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 1, Degree of protection: IP67
DESCLONG
Long Description
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 1, Degree of protection: IP67
MANUTYPEDESC
Manufacturer Type Description
D SUB IP 67 SHIELDED CAP_MA_9p_M3
SUPPLIERALTNO
Alternative product number
09 67 002 9055
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP67
AAO057
Product type
D SUB IP 67 SHIELDED CAP_MA_9p_M3
AAS461
Size
D-Sub 1
AAU734
Manufacturer product description
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 1, Degree of protection: IP67
AAW338
Manufacturer product designation
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 1, Degree of protection: IP67
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39235090
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.