??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
2051K - Surface box "telescopic" made of plastic for gate valves
Bill of material
5014805
IN
Item Number
5014805
LOD
LOD Level
H
Height Adjustable
mm
Enter value for H
Height Adjustable
mm
cm
inch
ft
T
Ø Top
184 mm
B
Ø Bottom
265 mm
W
Weight
6.8 kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...